text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 929

Catalog No. : B929

Description:  WDE U SPRT CONN LEN6-1/4 W1-1/2 STL

UPC: 785991757927

Connector Wide U Support, Length 6-1/4 Inches, Width 1-1/2 Inch, Depth 1-9/16 Inches, Steel with 9/16 Inch Holes
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Angle brackets

Application

For use with Kindorf channels.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Dimensions

Length

6-1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here