text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 928

Catalog No. : B928

Description:  DEEP U SPRT CONN LEN4-7/16IN STL

UPC: 785991757897

Connector Deep U Support, Length 4-7/16 Inches, Width 1-1/2 Inch, Depth 3-1/16 Inches, Steel with 9/16 Inch Holes
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Angle brackets

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Number Of Holes

5

Classifications

Brand Name

Kindorf

Dimensions

Length

4-7/16 in

Width

1-1/2 in

Thickness

0.188 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here