text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 927

Catalog No. : B927

Description:  U-SPRT CONN LEN 4-7/16IN STL

UPC: 785991757866

Connector U Support, Length 4-7/16 Inches, Width 1-1/2 Inch, Depth 1-3/4 Inches, Steel with 9/16 Inch Holes
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Angle brackets

Application

For use with 1-1/2 in. x 1-1/2 in. channels.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Number Of Holes

3

Classifications

Brand Name

Kindorf

Dimensions

Length

4-7/16 in

Width

1-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here