text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 925SQ

Catalog No. : B925SQ

Description:  SQ POST BASE CONN 6IN SQ LEN3.5IN

UPC: 785991046137

Connector Post Base, 6 Inch Square Base, Length of Connector 3-1/2 Inches, Width of Connector 3-3/16 Inch, Steel with 3/4 Inch Holes on 1-1/2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Angle brackets

Application

For use with Kindorf channels.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here