text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 924 SS

Catalog No. : B924SS

Description:  POST BASE CONN W1-3/4 LEN3IN SS

UPC: 785991034240

Connector Post Base, 6 Inch Square Base, Length of Connector 3 Inches, Width of Connector 1-3/4 Inch, Stainless Steel with 3/4 Inch Holes on 1-1/2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Angle brackets

Application

For use with 1-1/2 in. x 1-1/2 in. channels.

Specifications

Material

Stainless Steel

Number Of Holes

10

Classifications

Brand Name

Kindorf

Dimensions

Length

6 in

Width

6 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here