Catalog No. : B924SQHD
Description: POST BASE, SQUARE, KINDORF HDG STL
UPC: 785991134469
Descriptors
|
Category |
Angle brackets |
|
Application |
For use with Kindorf channels. |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
|
Number Of Holes |
10 |
Classifications
|
Brand Name |
Kindorf |
Dimensions
|
Length |
6 in |
|
Width |
6 in |
|
Suitable for |
U-profile |
|
Model |
Mounting base |
|
With screw accessories |
N |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
|
Sales Drawing |