Alternate Catalog No. : B 924SQ
Catalog No. : B924SQ
Description: SQ POST BASE CONN 6IN SQ BASE STL
UPC: 785991046090
Connector Square Post Base, 6 Inch Square Base, Length of Connector 3-1/2 Inches, Width of Connector 1-9/16 Inch, Steel with 3/4 Inch Holes on 1-1/2 Inch Centers
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Angle brackets |
|
Application |
For use with Kindorf channels. |
Specifications
|
Material |
Steel |
|
Finish |
Galv-Krom/Standard |
|
Number Of Holes |
10 |
Classifications
|
Brand Name |
Kindorf |
Dimensions
|
Length |
6 in |
|
Width |
6 in |