Alternate Catalog No. : B 924FL HD
Catalog No. : B924FLHD
Description: FL POST BASE CONN 6X3 BASE 3/4HOLE
UPC: 785991066852
Connector Flush Post Base, 6 Inch x 3 Inch Base, Length of Connector 3 Inches, Width of Connector 1-3/4 Inch, Hot-Dip Galvanized Steel with 3/4 Inch Holes on 1-1/2 Inch Centers
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Galv-Krom finish provides superior corrosion protection |
|
Application |
For use with 1-1/2 in. x 1-1/2 in. channels. |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
|
Number Of Holes |
8 |
Classifications
|
Brand Name |
Kindorf |
Dimensions
|
Length |
6 in |
|
Width |
3 in |
Documents/Support Tools
|
Sales Drawing |