text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 924FL EG

Catalog No. : B924FLEG

Description:  KINDORF POST BASE SILVERGLAV FINISH

UPC: 785991055719

Connector Flush Post Base, 6 Inch x 3 Inch Base, Length of Connector 3 Inches, Width of Connector 1-3/4 Inch, Electro-Galvanized Steel with 3/4 Inch Holes on 1-1/2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Angle brackets

Application

For use with 1-1/2 in. x 1-1/2 in. channels.

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here