text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 924EG

Catalog No. : B924EG

Description:  POST BASE CONN 6IN SQ BASE 3/4HOLE

UPC: 785991754483

Connector Post Base, 6 Inch Square Base, Length of Connector 3 Inches, Width of Connector 1-3/4 Inch, Electro-Galvanized Steel with 3/4 Inch Holes on 1-1/2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Angle brackets

Application

For use with 1-1/2 in. x 1-1/2 in. channels.

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here