text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 923 EG

Catalog No. : B923EG

Description:  3 SIDED CORNER CONNECTOR SILVERGALV

UPC: 785991054682

Connector Three-Side Angle, Length 4-1/2 Inches, Width 4-1/2 Inches, Electro-Galvanized Steel with 9/16 Inch Holes on 1-1/2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Angle brackets

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Color

Silver

Classifications

Brand Name

Kindorf

Dimensions

Length

4-1/2 in

Width

4-1/2 in

Documents/Support Tools

Sales Drawing

Click here