Catalog No. : B923-G
Description: PVC CTD 3SIDE STEEL ANGLE CONN GRY
UPC: 704508013592
PVC Coated Gray Three Side Steel Angle Connector, 9/16 Inch Diameter Holes, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Angle brackets |
|
Special Features |
PVC Coated for Corrosion Resistance |
Specifications
|
Material |
Steel |
|
Color |
Gray |
|
Number Of Holes |
3 |
Classifications
|
Brand Name |
Ocal |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Other |
|
With screw accessories |
N |
|
Material |
Steel |