text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 923

Catalog No. : B923

Description:  3-SIDE ANG CONN LEN4.5 W4.5 STL

UPC: 785991757804

Connector Three-Side Angle, Length 4-1/2 Inches, Width 4-1/2 Inches, Steel with 9/16 Inch Holes on 1-1/2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Angle brackets

Application

For use with Kindorf channels.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Number Of Holes

9

Classifications

Brand Name

Kindorf

Dimensions

Length

4-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here