text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 919 HD

Catalog No. : B919HD

Description:  RH GUSSET CONN LEN 4.5IN HDG STL

UPC: 785991035117

Connector Right-Hand Gusset, Length 4-1/2 Inches, Length From Beam 3 Inches, Hot-Dip Galvanized Steel with 9/16 Inch Holes on 1-1/2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Angle brackets

Application

For use with Kindorf channels

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Number Of Holes

9

Classifications

Brand Name

Kindorf

Dimensions

Length

4-1/2 in

Thickness

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here