text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 917EG

Catalog No. : B917EG

Description:  5-HOLE ANGL CONN LEN4.5IN W1.5IN EG

UPC: 785991754407

Connector Five-Hole Angle, Length 4-1/2 Inches, Length from Beam 3 Inches, Width 1-1/2 Inches, Electro-Galvanized Steel with 9/16 Inch Holes on 1-1/2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mounting plates

Application

For use with Kindorf channels.

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Number Of Holes

5

Classifications

Brand Name

Kindorf

Dimensions

Width

1-1/2 in

Length

4-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here