Catalog No. : B917-SS316
Description: KINDORF 5 HOLE 316 STAINLESS BRACKE
UPC: 785991049992
Descriptors
|
Category |
Mounting plates |
|
Special Features |
Galv-Krom finish provides superior corrosion protection |
|
Application |
For use with Kindorf channels. |
Specifications
|
Material |
Stainless Steel |
|
Mounting Holes O.C. |
1.7687 in |
|
Number Of Holes |
5 |
Classifications
|
Brand Name |
Kindorf |
Dimensions
|
Mounting Hole Width |
9/16 in |
|
Width |
1-1/2 in |
|
Length |
4-1/2 in |
|
Suitable for |
U-profile |
|
Model |
Angle |
|
With screw accessories |
N |
|
Material |
Steel |
|
Stainless steel, pickled |
N |
Documents/Support Tools
|
Sales Drawing |