Catalog No. : B917-G
Description: PVC CTD 5HOLE STEEL ANGLE CONN GRAY
UPC: 704508354763
PVC Coated Five Hole Steel Angle Connector with 1-1/2 Inch Hole Spacing, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Angle brackets |
|
Special Features |
PVC Coated for Corrosion Resistance |
Specifications
|
Material |
Steel |
|
Color |
Gray |
|
Number Of Holes |
5 |
Classifications
|
Brand Name |
Ocal |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Angle |
|
With screw accessories |
N |
|
Material |
Steel |