text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 916 SS

Catalog No. : B916SS

Description:  3-HOLE ANGL CONN LEN4.5IN W1.5IN SS

UPC: 785991007022

Connector Three-Hole Angle, Length 4-1/2 Inches, Length from Beam 1-1/2 Inches, Width 1-1/2 Inches, Stainless Steel with 9/16 Inch Holes on 1-1/2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mounting plates

Application

Can also be used as side beam connector to suspend 1/2" hanger rod.

Specifications

Material

Stainless Steel

Mounting Holes O.C.

1.7687 in

Number Of Holes

3

Color

Silver

Classifications

Brand Name

Kindorf

Dimensions

Mounting Hole Width

9/16 in

Width

1-1/2 in

Length

4-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here