text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 916 EG

Catalog No. : B916EG

Description:  3-HOLE ANGL CONN LEN4.5IN W1.5IN EG

UPC: 785991045376

Connector Three-Hole Angle, Length 4-1/2 Inches, Length from Beam 1-1/2 Inches, Width 1-1/2 Inches, Electro-Galvanized Steel with 9/16 Inch Holes on 1-1/2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mounting plates

Application

Can also be used as side beam connector to suspend 1/2 in. hanger rod.

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Number Of Holes

3

Classifications

Brand Name

Kindorf

Dimensions

Mounting Hole Width

9/16 in

Width

1-1/2 in

Length

4-1/2 in

Sustainability

Environmental product declaration

EcoSolutions Product Profile Kindorf Clamps

End of life Instruction: Kindorf® Galv-Krom® steel and Right angle slotted channel

Kindorf Clamps EcoSolutions SKU List

Kindorf Channels EcoSolutions SKU List

EcoSolutions Product Profile Kindorf Channels

Documents/Support Tools

Sales Drawing

Click here