Catalog No. : B916-G
Description: PVC CTD 3HOLE STEEL ANGLE CONN GRAY
UPC: 704508354749
PVC Coated Three Hole Steel Angle Connector, 9/16 Inch Diameter Holes, 1-1/2 Inch Width, 1x1/2 Inch Length, 4-1/2 Inch Height, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Angle brackets |
|
Special Features |
PVC Coated for Corrosion Resistance |
Specifications
|
Material |
Steel |
|
Color |
Gray |
|
Number Of Holes |
3 |
Classifications
|
Brand Name |
Ocal |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Angle |
|
With screw accessories |
N |
|
Material |
Steel |