text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 916

Catalog No. : B916

Description:  3-HOLE ANGL CONN LEN 4.5IN W 1.5IN

UPC: 785991757590

Connector Three-Hole Angle, Length 4-1/2 Inches, Length from Beam 1-1/2 Inches, Width 1-1/2 Inches, Steel with 9/16 Inch Holes on 1-1/2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mounting plates

Application

Can also be used as side beam connector to suspend 1/2 in. hanger rod.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Number Of Holes

4

Classifications

Brand Name

Kindorf

Dimensions

Width

1-1/2 in

Length

4-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here