Alternate Catalog No. : B 915 HD
Catalog No. : B915HD
Description: ANGLE CONNECTOR, STEEL
UPC: 785991757583
Connector Two-Hole Angle, Length 3 Inches, Length from Beam 1-1/2 Inches, Width 1-1/2 Inches, Hot-Dip Galvanized Steel with 9/16 Inch Holes on 1-1/2 Inch Centers
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Mounting plates |
|
Special Features |
Superior corrosion protection |
|
Application |
Can also be used as side beam connector to suspend 1/2 in. hanger rod. |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
|
Number Of Holes |
3 |
Classifications
|
Brand Name |
Kindorf |
Dimensions
|
Width |
1-1/2 in |
|
Length |
3 in |
Documents/Support Tools
|
Sales Drawing |