text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 915GR

Catalog No. : B915GR

Description:  2-HOLE ANGL CONN LEN 3IN W1.5IN GRN

UPC: 785991754049

Connector Two-Hole Angle, Length 3 Inches, Length from Beam 1-1/2 Inches, Width 1-1/2 Inches, Green Urethane Powder Coated Steel with 9/16 Inch Holes on 1-1/2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mounting plates

Specifications

Material

Steel

Finish

Green Urethane

Mounting Holes O.C.

1.7687 in

Color

Green

Classifications

Brand Name

Kindorf

Dimensions

Mounting Hole Width

9/16 in

Width

1-1/2 in

Length

3 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here