text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 914 5/8

Catalog No. : B9145/8

Description:  CHNL SQ NUT 5/8-11IN STL

UPC: 785991757323

Channel Square Nut, Size 5/8-11 Inch, Thickness 3/8 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Square nuts

Application

For use with all Kindorf channels.

Specifications

Material of Construction

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here