text.skipToContent text.skipToNavigation

Alternate Catalog No. : B914 3/8 SS

Catalog No. : B9143/8SS

Description:  CHANNEL NUT,SQUARE,3/8 INCH,SS

UPC: 785991062403

Channel Square Nut, Size 3/8-16 Inch, Thickness 5/16 Inch, Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Square nuts

Application

For use with all Kindorf channels.

Specifications

Material of Construction

Stainless Steel

Classifications

Brand Name

Kindorf

Dimensions

Thread Size

3/8 - 16

Height

5/16 in

Width

1-1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here