text.skipToContent text.skipToNavigation

Alternate Catalog No. : B914 1/4 SS

Catalog No. : B9141/4SS

Description:  CHANNEL NUT, SQUARE, 1/4 IN, SS

UPC: 785991070354

Channel Square Nut, Size 1/4-20 Inch, Thickness 3/16 Inch, Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Square nuts

Special Features

Galvkrom finish which out performs other finishes

Application

For use with all Kindorf channels.

Specifications

Material of Construction

Stainless Steel

Color

Silver

Classifications

Brand Name

Kindorf

Dimensions

Thread Size

1/4 - 20

Height

3/16 in

Width

1-1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here