text.skipToContent text.skipToNavigation

Alternate Catalog No. : B914 1/2 SS

Catalog No. : B9141/2SS

Description:  CHANNEL NUT,SQUARE,1/2 INCH,SS

UPC: 785991062397

Channel Square Nut, Size 1/2-13 Inch, Thickness 3/8 Inch, Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Square nuts

Application

For use with all Kindorf channels.

Specifications

Material of Construction

Stainless Steel

Classifications

Brand Name

Kindorf

Dimensions

Thread Size

1/2 - 13

Height

3/8 in

Width

1-1/4 in

Documents/Support Tools

Sales Drawing

Click here