text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 914 1/2

Catalog No. : B9141/2

Description:  CHNL SQ NUT 1/2-13IN STL

UPC: 785991757200

Channel Square Nut, Size 1/2-13 Inch, Thickness 3/8 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Square nuts

Special Features

Galv Krom finish which out performs other finishes

Application

For use with all Kindorf channels.

Specifications

Material of Construction

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Dimensions

Thread Size

1/2 - 13

Height

3/8 in

Width

1-1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here