Catalog No. : B9113/8-G
Description: PVC CTD SPRINGLESS NUT 3/8IN GRY
UPC: 704508427351
PVC Coated 3/8 Inch Steel Spring Channel Nut, Thickness 5/16 Inch, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Locknuts |
|
Application |
For Use with Channel Strut |
Specifications
|
Material of Construction |
Steel |
|
Finish |
PVC Coated |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Thread Size |
3/8 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002382 Locknut
|
Material |
Steel |
|
Surface protection |
Other |
|
With nylon ring |
N |