text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 910 1/4

Catalog No. : B9101/4

Description:  CHNL NUT 1/4-20IN STL

UPC: 785991755794

Channel Nut, Size 1/4-20 Inch, Thickness 3/16 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • The extreme resistance to side slip results from the unique design of the alternate teeth, spaced and designed to develop a wedging action that increases with pressure or load.

Descriptors

Category

Channel nuts

Special Features

Kindorf self aligning channel nuts are designed to provide resistance to pull out and resistance to side slip in excess of the full strength of the channels with which they are used.

Application

For use with all Kindorf channels.

Specifications

Material of Construction

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Dimensions

Thread Size

1/4 - 20

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here