text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 909 10 HD

Catalog No. : B90910HD

Description:  PUNCHED CHNL 12GA 1.5X1-7/8 10FT HD

UPC: 785991043389

Channel, 12 Gauge, 1-1/2 Inch x 1-7/8 Inch, Length 10 Feet, Hot-Dip Galvanized Steel with Punched 9/16 Inch Holes on 1-1/2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com
  • The 1-1/2 Inch dimension in the channel, hole spacing and fittings means all parts fit together, no matter where they are used, or at what angle.
  • The modular dimension provides maximum flexibility in field applications and results in saving inventory and labor dollars
  • Even though Kindorf channel is slightly smaller in dimensions it supports the same weight as 1-5/8 Inch channel.

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

12 Gauge

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Kindorf

Dimensions

Length

10 ft

Width

1-1/2 in

Depth

1-7/8 in

Documents/Support Tools

Sales Drawing

Click here