text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 907HS 20

Catalog No. : B907HS20

Description:  HALF SLOT CHNL 14GA 1.5X3/4 20FT

UPC: 785991044294

Channel, 14 Gauge, 1-1/2 Inch x 3/4 Inch, Length 20 Feet, Half Slot, Steel with Punched 7/8 Inch Holes on 1-1/2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com
  • The 1-1/2 Inch dimension in the channel, hole spacing and fittings means all parts fit together, no matter where they are used, or at what angle.
  • The modular dimension provides maximum flexibility in field applications and results in saving inventory and labor dollars
  • Even though Kindorf Channel is slightly smaller in dimensions it supports the same weight as 1-5/8 Inch channel.

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

14 Gauge

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Dimensions

Length

20 ft

Width

1-1/2 in

Depth

3/4 in

Documents/Support Tools

Sales Drawing

Click here