text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 907HS 10 SS

Catalog No. : B907HS10SS

Description:  HALF SLOT CHNL 14GA 1.5X3/4 10FT SS

UPC: 785991044324

Channel, 14 Gauge, 1-1/2 Inch x 3/4 Inch, Length 10 Feet, Half Slot, Stainless Steel with Punched 7/8 Inch Holes on 1-1/2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com
  • The 1-1/2 Inch dimension in the channel, hole spacing and fittings means all parts fit together, no matter where they are used, or at what angle.
  • The modular dimension provides maximum flexibility in field applications and results in saving inventory and labor dollars
  • Even though Kindorf channel is slightly smaller in dimensions it supports the same weight as 1-5/8 Inch channel.

Descriptors

Category

Stainless steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Used to mount, brace, support or connect structural loads in building construction such as pipe or electrical or data wire

Specifications

Gauge

14 Gauge

Classifications

Brand Name

Kindorf

Dimensions

Length

10 ft

Width

1-1/2 in

Depth

3/4 in

Documents/Support Tools

Sales Drawing

Click here