text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 906 20 GR

Catalog No. : B90620GR

Description:  CHNL 14GA 1-1/2X3/4 20FT GRN STL

UPC: 785991009293

Channel, 14 Gauge, 1-1/2 Inch x 3/4 Inch, Length 20 Feet, Green Powder Coated Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • The 1-1/2 Inch dimension in the channel, hole spacing and fittings means all parts fit together, no matter where they are used, or at what angle.
  • The modular dimension provides maximum flexibility in field applications and results in saving inventory and labor dollars
  • The modular dimension provides maximum flexibility in field applications and results in saving inventory and labor dollars

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

14 Gauge

Finish

Powder Coated

Classifications

Brand Name

Kindorf

Dimensions

Length

20 ft

Width

1-1/2 in

Depth

3/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Sales Drawing

Click here