text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 906 10

Catalog No. : B90610

Description:  CHNL 14GA 1-1/2X3/4 10FT STL

UPC: 785991755282

Channel, 14 Gauge, 1-1/2 Inch x 3/4 Inch, Length 10 Feet, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • The 1-1/2 Inch dimension in the channel, hole spacing and fittings means all parts fit together, no matter where they are used, or at what angle.
  • The modular dimension provides maximum flexibility in field applications and results in saving inventory and labor dollars
  • Even though Kindorf channel is slightly smaller in dimensions it supports the same weight as 1-5/8 Inch channel.

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

14 Gauge

Finish

Gold

Classifications

Brand Name

Kindorf

Dimensions

Length

10 ft

Width

1-1/2 in

Depth

3/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 15214000 342601 N/A N/A N/A
CSA 15214000 468104 N/A N/A N/A
UL E29738 N/A N/A N/A N/A

Sustainability

Environmental product declaration

9AKK108471A4029

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Sales Drawing

Click here