text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 903HS 10

Catalog No. : B903HS10

Description:  HALF SLOT CHNL 12GA 1.5X3 10FT STL

UPC: 785991044287

Channel, 12 Gauge, 1-1/2 Inch x 3 Inch, Length 10 Feet, Half Slot, Steel with Punched 7/8 Inch Holes on 1-1/2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com
  • The 1-1/2 Inch dimension in the channel, hole spacing and fittings means all parts fit together, no matter where they are used, or at what angle.
  • The modular dimension provides maximum flexibility in field applications and results in saving inventory and labor dollars
  • Even though Kindorf channel is slightly smaller in dimensions it supports the same weight as 1-5/8 Inch channel.

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

12 Gauge

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Dimensions

Length

10 ft

Width

1-1/2 in

Depth

3 in

Sustainability

Environmental product declaration

9AKK108471A4029

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here