text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 903 20 HD

Catalog No. : B90320HD

Description:  CHANNEL,KINDORF,3 INCH DEEP, HD

UPC: 785991071689

Channel, 12 Gauge, 1-1/2 Inch x 3 Inch, Length 20 Feet, Hot-Dip Galvanized Steel with Punched 9/16 Inch Holes on 1-1/2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

12 Gauge

Finish

GalvKrom/Standard

Classifications

Brand Name

Kindorf

Dimensions

Length

20 ft

Width

1-1/2 in

Depth

3 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here