text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 901 10

Catalog No. : B90110

Description:  CHNL 12GA 1.5X1-7/8 10FT STL

UPC: 785991754063

Channel, 12 Gauge, 1-1/2 Inch x 1-7/8 Inch, Length 10 Feet, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • The 1-1/2 Inch dimension in the channel, hole spacing and fittings means all parts fit together, no matter where they are used, or at what angle.
  • The modular dimension provides maximum flexibility in field applications and results in saving inventory and labor dollars
  • Even though Kindorf channel is slightly smaller in dimensions it supports the same weight as 1-5/8 Inch channel.

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

12 Gauge

Finish

Galv-Krom/Standard

Color

Gray

Classifications

Brand Name

Kindorf

Standard

UL e29738, CSA 15241000

Dimensions

Length

10 ft

Width

1-1/2 in

Depth

1-7/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 15214000 342601 N/A N/A N/A
CSA 15214000 468104 N/A N/A N/A
UL E29738 N/A N/A N/A N/A

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Sales Drawing

Click here