text.skipToContent text.skipToNavigation

Catalog No. : B9007

Description: 

UPC:

Raintight Conduit Hub, 2-1/2 Inch, Zinc
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Outdoor lighting accessories

Application

Protects receptacles, switches, and plugs for single and two gang configuration in Dry and Wet Locations.

Specifications

Material

Zinc

Color

Silver

Classifications

Brand Name

Red Dot

Dimensions

Size

2-1/2 Inches

ETIM EC000240 Cable entry

Model

Coupling piece

Colour

Grey