text.skipToContent text.skipToNavigation

Catalog No. : B9006

Description: 

UPC:

Raintight Conduit Hub, 2 Inch, Zinc
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Outdoor lighting accessories

Specifications

Material

Zinc

Color

Silver

Classifications

Brand Name

Red Dot

Dimensions

Size

2 Inches

ETIM EC000240 Cable entry

Model

Coupling piece

Colour

Grey