text.skipToContent text.skipToNavigation

Catalog No. : B87M

Description:  NON-INS RING TERM 18-14 No10 BELT

UPC: 786210859903

Non-Insulated Ring Terminal, Length .75 Inches, Width .31 Inches, Bolt Hole #10, Wire Range #18-#14 AWG, Copper, Tin Plated, On Mylar Tape, 1,000 Pack
View More View Less
For more info visit:  electrification.us.abb.com
  • These non-insulated ring terminals are made of electrolytic copper for high conductivity.
  • They can be installed with crimping tools having a single indentor or double indentor (recommended for solid wire).
  • Serrated barrel increases grip on wire.
  • Application Tools: WT110M, WT111M, WT112M, WT2000, ERG4002
  • Alternate Package Qty: B14-10

Descriptors

Category

Electrical terminals

Special Features

These non-insulated ring terminals are made of electrolytic copper for high conductivity. They can be installed with crimping tools having a single indentor or double indentor (recommended for solid wire). Serrated barrel increases grip on wire.

Application

Wiring terminations for wiring harness, panelboard, telecommunications, and automotive.

Specifications

Voltage Rating

600 V

Material

Copper

Color

Metallic

Classifications

Brand Name

Sta-Kon

Standard

UL E9809

Dimensions

Wire Size

18-14 AWG

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503000 622302 N/A N/A N/A
CSA 7222000 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

None

Reel packaging

Y

AWG-range

18-14

Material

Copper

Surface protection

Tinned

Stud size (imperial)

10

Documents/Support Tools

Sales Drawing

Click here