text.skipToContent text.skipToNavigation

Catalog No. : B822BR

Description: 

UPC:

Dome Light for Path and Walkway, Height 10 Inches, Bronze, 40 Watt Maximum
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Landscape lighting

Specifications

Style

Dome Light

Wattage

40 W

Number Of Lamps

1

Color

Bronze

Classifications

Brand Name

Red Dot

Dimensions

Height

10 in