Catalog No. : B804-EG
Description: END CAP USE W/ B-1400 CHNL STL
UPC: 616013067512
Steel End Cap with SilverGalv finish. For use with B-1400 series channel.
View More
View Less
For more info visit:
electrification.us.abb.com
- Easy to install
Descriptors
|
Category |
Caps or tops |
|
Special Features |
Easy to install |
|
Application |
Surface Raceway and Lighting Systems |
Specifications
|
Finish |
SilverGalv/Electro-Galvanized |
Classifications
|
Brand Name |
Superstrut |
ETIM Classification
ETIM
EC000475 End cap/cover for support/profile rail
|
Suitable for |
U-profile |
|
Model |
End cap |
|
Material |
Other |
|
Colour |
None |
Documents/Support Tools
|
Sales Drawing |