Catalog No. : B802
Description: JOINR W/ REINF PLT B-SERIES CHNL EG
UPC: 616013122402
Steel Raceway Joiner with GoldGalv finish, reinforcing plate and nuts. For use with B series channel.
View More
View Less
For more info visit:
electrification.us.abb.com
- Easy to install
Descriptors
|
Category |
Electrical wire or cable raceway |
|
Special Features |
Easy to install |
|
Application |
Surface Raceway and Lighting Systems |
Specifications
|
Color |
Gold |
|
Material |
Steel |
Classifications
|
Brand Name |
Superstrut |
|
Standard |
UL E55274 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E55274 | N/A | RIYG | N/A | N/A |
ETIM Classification
ETIM
EC000482 Mounting element for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Other |
|
Material |
Steel |
|
Surface protection |
Other |
Documents/Support Tools
|
Sales Drawing |