Catalog No. : B78R7501
Description: BUSHING PART NUMBER 78R7501
UPC: 786209878854
Grommet for 1/2 Inch Strain Relief Cord Connector, Straight, for Round Flexible Cord and Power Cable, Diameter Range 0.125 to 0.375 Inches, Nylon
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical bushing |
|
Application |
For Use with Liquidtight Cord Connector |
Specifications
|
Material |
Nylon |
|
Color |
Black |
Classifications
|
Brand Name |
T&B Cord & Cable Fittings |
Dimensions
|
Size |
1/2 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002357 Support insulator
|
Length |
13.34 mm |
|
Outer diameter |
21.72 mm |