Catalog No. : B751R501
Description: GRIP RING PART NUMBER 751R501
UPC: 786209878977
Grip Ring for 1 Inch Strain Relief Cord Connector, Straight, for Round Flexible Cord and Power Cable, Diameter Range of 0.700 Inches to 0.950 Inches, Nylon
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical bushing |
|
Application |
For Use with Liquidtight Cord Connector |
Specifications
|
Material |
Nylon |
|
Color |
Black |
Classifications
|
Brand Name |
T&B Cord & Cable Fittings |
Dimensions
|
Size |
1 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000940 Locknut for cable screw gland
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
1 inch |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Black |