text.skipToContent text.skipToNavigation

Catalog No. : B702BR

Description:  PORTABLE SPIKE LIGHT BRONZE

UPC: 42269658684

Portable Outdoor Spike Light, 6 Foot Cord, Bronze, Aluminum
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Landscape lighting

Specifications

Style

Spike Light

Number Of Lamps

1

Fixture Material

Aluminum

Color

Bronze

Classifications

Brand Name

Red Dot

Dimensions

Length

3.25 in

Width

2.1 in

Height

6 In

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant