text.skipToContent text.skipToNavigation

Catalog No. : B70015

Description:  MODULE ASSY 30A 250V

UPC: 708917072904

Module Assembly - Rating 30A, 250V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Amperage Rating

30 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll