Catalog No. : B620KR-UPC
Description: 4/0 20 CU IN CEILING BOX W/LRG HGR
UPC: 34481008798
Descriptors
|
Category |
Outlet box |
Specifications
|
Material |
Polycarbonate |
|
Color |
Blue |
|
Mounting |
Adjustable Bar Hanger |
|
Cubic Capacity |
20 cu in |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Carlon / Nutek |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Mounting method |
Other |
|
Shape |
Round |
|
Construction type |
Device connection box (round/square) |
|
Equipped with |
Support rail |
|
Diameter |
4 inch |
|
Mounting switching equipment |
Screwing |
|
Pipe locking |
N |
|
Pipe locking optional |
N |
|
Cover model |
None |