Catalog No. : B620KGR-UPC
Description: 4/0 20 CU IN CLG BOX W/LRG HGR & GL
UPC: 34481008804
Descriptors
|
Category |
Outlet box |
|
Special Features |
Suitable for fixture support up to 50 lbs |
Specifications
|
Material |
Polycarbonate |
|
Color |
Blue |
|
Mounting |
Adjustable Bar Hanger |
|
Cubic Capacity |
20 cu in |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Carlon / Nutek |
|
Mounting method |
Other |
|
Shape |
Round |
|
Construction type |
Device connection box (round/square) |
|
Equipped with |
Support rail |
|
Diameter |
4 inch |
|
Mounting switching equipment |
Screwing |
|
Pipe locking |
N |
|
Pipe locking optional |
N |
|
Cover model |
None |